This Application will be decommissioned as of January 7th 2025

01109 |
Schneider-Electric
 
01109 picture- web-product-data-sheet
01109
12 LINERGY LGY BUSBAR STOPS
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Choke
Product name Linergy LGY
Accessory / separate part category Busbar accessory
Range compatibility Linergy Linergy LGY busbar
Prisma Prisma P cubicle
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 10 cm
Package 1 Length 11.5 cm
Package 1 Weight 54 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product