This Application will be decommissioned as of January 7th 2025

01110 |
Schneider-Electric
 
01110 picture- web-product-data-sheet
01110
W150 PLAIN WICKET DOOR
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Wicket plain door
Accessory / separate part category Spare part
Range compatibility Prisma Prisma P cubicle
Complementary
Installation description Cubicle
Height 1925 mm
Width 150 mm
Depth 35 mm
Net weight 5.76 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 16.500 cm
Package 1 Length 203.500 cm
Package 1 Weight 5.760 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 28
Package 2 Height 60.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 165.700 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product