This Application will be decommissioned as of January 7th 2025

01112 |
Schneider-Electric
 
01112 picture- web-product-data-sheet
01112
ROOF ACCESS. SYST.P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Lifting kit
Accessory / separate part category Spare part
Range compatibility Prisma Prisma P cubicle
Product compatibility IP30 enclosure
Provided equipment 6 IP30 roof and rear panel fixing systems
4 lifting rings plugs
1 1/4 turn spacer
Complementary
Installation description Cubicle
Quantity per set Set of 1
Height 25 mm
Width 43 mm
Depth 10 mm
Net weight 0.129 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 5.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 129.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.45 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information