Schneider-Electric
 
01120 picture- web-product-data-sheet
01120
FRAME BOT. CROSS MEMBER L650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Frame bottom cross-member
Accessory / separate part category Spare part
Range compatibility Prisma Prisma P cubicle
Complementary
Installation description Cubicle - width 650 mm
Quantity per set Set of 1
Height 60 mm
Width 650 mm
Depth 40 mm
Net weight 1 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 15.500 cm
Package 1 Length 87.000 cm
Package 1 Weight 1.010 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 36.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 32.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information