This Application will be decommissioned as of January 7th 2025

01123 |
Schneider-Electric
 
01123 picture- web-product-data-sheet
01123
FR.PL.SUP.STRICKER KIT SYSTEM P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Striker kit
Accessory / separate part category Spare part
Range compatibility Prisma Prisma P cubicle
Product compatibility Front plate support frame
Complementary
Installation description Cubicle
Quantity per set Set of 1
Height 46 mm
Width 50 mm
Depth 18 mm
Net weight 0.08 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 18 cm
Package 1 Length 2 cm
Package 1 Weight 80 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free product