This Application will be decommissioned as of January 7th 2025

01130 |
Schneider-Electric
 
01130 picture- web-product-data-sheet
01130
LINERGY LGYE BUSBAR SCREW PLATE KIT
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection kit
Product name Linergy LGYE
Accessory / separate part category Busbar accessory
Range compatibility Linergy Linergy LGYE busbar
Prisma Prisma P cubicle
Complementary
Quantity per set Set of 1
Length 100 mm
Height 37 mm
Width 200 mm
Depth 20 mm
Net weight 0.9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 10 cm
Package 1 Length 15 cm
Package 1 Weight 825 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information