Schneider-Electric
 
01199 picture- web-product-data-sheet
01199
PRISMA PRISMA PLUS CUB.ASSOC.
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Combination kit
Accessory / separate part categor Spare part
Range compatibility Prisma Prisma P cubicle
Product compatibility Prisma
Complementary
Installation description Cubicle
Mounting location Side by side
Mounting mode By screws
Material Galvanised steel
Quantity per set Set of 1
Height 41 mm
Width 42 mm
Depth 20 mm
Net weight 0.7 kg
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 17.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 700.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 16.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product