This Application will be decommissioned as of January 7th 2025

01202 |
Schneider-Electric
 
01202 picture- web-product-data-sheet
01202
4 IPxxB COVERS LINERGY FM 200
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Terminal covers
Product name Linergy FM
Accessory / separate part category Busbar accessory
Spare part
Range compatibility Linergy Linergy FM device feeder
Prisma Prisma G enclosure
Prisma Prisma P cubicle
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 4
Net weight 0.06 kg
Colour Light grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 12 cm
Package 1 Length 12 cm
Package 1 Weight 60 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information