This Application will be decommissioned as of January 7th 2025

01210 |
Schneider-Electric
 
01210 picture- web-product-data-sheet
01210
LINERGY BW ACCESSORIES 160 TO 400A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Support
Product name Linergy BW
Accessory / separate part category Busbar accessory
Spare part
Range compatibility Linergy Linergy BW busbar
Prisma Prisma G enclosure
Prisma Prisma P cubicle
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
[Ie] rated operational current 160 A
250 A
400 A
Provided equipment Screw
End plug
Linergy BW support
Quantity per set Set of 1
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 3.4 cm
Package 1 Length 16.8 cm
Package 1 Weight 89 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information