|
|
|
01215
5x RECTANGULAR GROMMETS 70x40
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
Prisma G
|
Product or component type
|
Grommets
|
Product name
|
Prisma Prisma G enclosure
Prisma Prisma P enclosure
|
Accessory / separate part category
|
Spare part
Insulation accessory
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Complementary
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
|
Colour
|
Signal black (RAL 9004)
|
Length
|
70 mm
|
Height
|
40 mm
|
Depth
|
8 mm
|
Net weight
|
0.14 kg
|
Quantity per set
|
Set of 5
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|