This Application will be decommissioned as of January 7th 2025

01218 |
Schneider-Electric
 
01218 picture- web-product-data-sheet
01218
ROTATIVE HANDLE PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Retrofit handle
Accessory / separate part category Spare part
Locking accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma Pack 250 enclosure
IP degree of protection IP30
Complementary
Mounting support Door
Operating mode Rotating
Mechanical durability 10000 cycles
Installation description Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 1
Net weight 0.354 kg
Material Plastic: housing
Zamak: lever arm
Colour Housing: white (RAL 9003)
Lever arm: aluminium
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 6.2 cm
Package 1 Length 22.1 cm
Package 1 Weight 522.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.752 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 42.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 120.032 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product