Schneider-Electric
 
01219 picture- web-product-data-sheet
01219
ROTATIVE HANDLE WITH ROD FOR PRISMA P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Retrofit handle
Accessory / separate part categor Locking accessory
Spare part
Range compatibility Prisma Prisma P cubicle
IP degree of protection IP43
Complementary
Mounting support Door
Operating mode Rotating
Mechanical durability 10000 cycles
Installation description Cubicle
Quantity per set Set of 1
Net weight 0.374 kg
Material Plastic: housing
Zamak: lever arm
Colour Housing: white (RAL 9003)
Lever arm: aluminium
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.3 cm
Package 1 Length 21.9 cm
Package 1 Weight 531.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.742 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 27.5 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 38.968 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product