This Application will be decommissioned as of January 7th 2025

01220 |
Schneider-Electric
 
01220 picture- web-product-data-sheet
01220
WHITE HANDLE PRISMA G IP30/PACK160
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Retrofit handle
Accessory / separate part category Spare part
Locking accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma Pack 250 enclosure
IP degree of protection IP30
Complementary
Mounting support Door
Operating mode Pulling
Installation description Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 1
Net weight 0.36 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 7.5 cm
Package 1 Length 27 cm
Package 1 Weight 360 g
Unit Type of Package 2 S04
Number of Units in Package 2 48
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 17.5 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 84 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information