This Application will be decommissioned as of January 7th 2025

01221 |
Schneider-Electric
 
01221 picture- web-product-data-sheet
01221
WHITE HANDLE + ROD FOR PRISMA P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Retrofit handle
Accessory / separate part category Locking accessory
Spare part
Range compatibility Prisma Prisma P cubicle
IP degree of protection IP30
Complementary
Mounting support Door
Operating mode Pulling
Installation description Cubicle
Quantity per set Set of 1
Net weight 0.86 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 8.000 cm
Package 1 Length 80.000 cm
Package 1 Weight 859.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 140
Package 2 Height 70.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 139.400 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information