This Application will be decommissioned as of January 7th 2025

01225 |
Schneider-Electric
 
01225 picture- web-product-data-sheet
01225
IP30 REINFORCED PLAIN DOOR IK10 W800
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Door
Range compatibility Prisma Prisma G enclosure
Provided equipment Door
Handle
Keylock (key 405)
Hinge
Other keylock and insert to be ordered separately
Enclosure mounting Floor-standing
Type of door Plain
IP degree of protection IP30
Complementary
Installation description Cubicle - width 800 mm
Cubicle - width 650 + 150 mm
Door opening side Reversible
Number of locks 3
Door opening angle 120 °
Number of vertical modules [50 mm] 36
Enclosure material Treated sheet steel
Quantity per set Set of 1
Height 2000 mm
Width 800 mm
Net weight 30.34 kg
Surface finish Smooth
Matt
Colour White (RAL 9001)
Environment
IK degree of protection IK10 conforming to EN/IEC 62262
Standards IEC 61439-2
IEC 61439-1
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 83.500 cm
Package 1 Length 203.500 cm
Package 1 Weight 29.200 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 95.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 303.400 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information