This Application will be decommissioned as of January 7th 2025

01247 |
Schneider-Electric
 
01247 picture- web-product-data-sheet
01247
ENCLOSURE ACCESSORY AFS IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Accessory
Accessory / separate part category Spare part
Range compatibility Prisma Prisma G enclosure
Provided equipment 24 screws M6 x 12 + stubs contact
12 self-threading screws
4 screws pillar/seating
12 nylon washers
4 conical washers
4 simple fixing brackets
4 screws M8 x 16
Complementary
Installation description Wall-mounted enclosure
Height 30 mm
Width 83 mm
Depth 15 mm
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 3 cm
Package 1 Length 9.5 cm
Package 1 Weight 463 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product