This Application will be decommissioned as of January 7th 2025

01249 |
Schneider-Electric
 
01249 picture- web-product-data-sheet
01249
CLOSING SYSTEM AFS IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Accessory
Accessory / separate part category Spare part
Range compatibility Prisma Prisma G enclosure
Provided equipment 1 stop washer
1 captive screw
1 screw nut
1 screw cap
1 special washer
1 composite seal
1 washer
1 o-ring
1 screw body
1 cam
Complementary
Mounting support Door
Installation description Wall-mounted enclosure
Floor-standing enclosure
Height 42 mm
Width 70 mm
Depth 40 mm
Net weight 0.18 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 5.1 cm
Package 1 Length 6.6 cm
Package 1 Weight 140 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product