Schneider-Electric
 
01260 picture- web-product-data-sheet
01260
MODULAR DEVICE RAIL
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Rail
Accessory / separate part category Installation accessory
Type of rail Modular
Installed device Acti 9: fixed C120 without earth leakage protection - control: toggle
Vigilohm: EM9
TeSys: GV2
TeSys: fixed GV2L
TeSys: fixed GV2LE
TeSys: fixed GV2ME
TeSys: fixed GV2P
TeSys: fixed GV2RTn
TeSys: fixed GV3
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Vigilohm: IM20
Vigilohm: IM20H
Vigilohm: fixed IM9
Vigilohm: fixed IM9-OL
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device
Multi9: fixed modular device
Gould fuse: modular fusegear
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
Relay
Vigirex: RH10
Vigirex: RH21
Vigirex: RH99
Vigilohm: SM21
Vigilohm: TR5A
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
Poles description 1 x 3P: fixed C120
1 x 4P: fixed C120
9 x 3P: fixed GV2L
9 x 3P: fixed GV2LE
9 x 3P: fixed GV2ME
9 x 3P: fixed GV2P
9 x 3P: fixed GV2RTn
7 x 3P: fixed GV3
1 x 3P: fixed iC120
1 x 4P: fixed iC120
1 x 3P: fixed INS100 vertical installation
1 x 4P: fixed INS100 vertical installation
1 x 3P: fixed INS160 vertical installation
1 x 4P: fixed INS160 vertical installation
1 x 3P: fixed INS40 vertical installation
1 x 4P: fixed INS40 vertical installation
1 x 3P: fixed INS63 vertical installation
1 x 4P: fixed INS63 vertical installation
1 x 3P: fixed NG125
1 x 4P: fixed NG125
1 x 3P: fixed NG125 NA
1 x 4P: fixed NG125 NA
Complementary
Installation description Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 5 module(s): C120 without earth leakage protection , direct in 555 mm WidePack enclosure
3 module(s): GV2 in 555 mm WidePack enclosure
3 module(s): GV2L, direct in 555 mm WidePack enclosure
3 module(s): GV2LE, direct in 555 mm WidePack enclosure
3 module(s): GV2ME, direct in 555 mm WidePack enclosure
3 module(s): GV2P, direct in 555 mm WidePack enclosure
3 module(s): GV2RTn, direct in 555 mm WidePack enclosure
5 module(s): GV3, direct in 555 mm WidePack enclosure
5 module(s): iC120 without earth leakage protection , direct in 555 mm WidePack enclosure
3 module(s): IM20 in 555 mm WidePack enclosure
3 module(s): IM20H in 555 mm WidePack enclosure
3 module(s): IM9 in 555 mm WidePack enclosure
3 module(s): IM9-OL in 555 mm WidePack enclosure
4 module(s): INS100, direct in 555 mm WidePack enclosure
6 module(s): INS160, direct in 555 mm WidePack enclosure
4 module(s): INS40, direct in 555 mm WidePack enclosure
4 module(s): INS63, direct in 555 mm WidePack enclosure
5 module(s): NG125 without earth leakage protection , direct in 555 mm WidePack enclosure
5 module(s): NG125 NA, direct in 555 mm WidePack enclosure
3 module(s): RH10, direct in 555 mm WidePack enclosure
3 module(s): RH21, direct in 555 mm WidePack enclosure
3 module(s): RH99, direct in 555 mm WidePack enclosure
5 module(s): C120 with earth leakage protection , direct in 555 mm WidePack enclosure
5 module(s): iC120 with earth leakage protection , direct in 555 mm WidePack enclosure
5 module(s): NG125 with earth leakage protection , direct in 555 mm WidePack enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 35 mm
Width 464 mm
Depth 52 mm
Net weight 0.25 kg
Colour Natural
Material Metal
Thickness 1.5 mm
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 8 cm
Package 1 Length 49.5 cm
Package 1 Weight 250 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product