Schneider-Electric
 
01261 picture- web-product-data-sheet
01261
2 PLATE UPRIGHTS 36M PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front cover support upright
Accessory / separate part category Spare part
Mounting accessory
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP30
Complementary
Installation description Extension enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 36
Quantity per set Set of 2
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 12.000 cm
Package 1 Length 186.000 cm
Package 1 Weight 2.900 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 45.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 66.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile