Schneider-Electric
 
03001 picture- web-product-data-sheet
03001
W600 MODULAR DEVICE RAIL PRISMA G
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G
Prisma Prisma Pack 250
Type of rail Modular
Installed device Acti 9: fixed C120 without earth leakage protection - control: toggle
TeSys: fixed GV2LE
TeSys: fixed GV2ME
TeSys: fixed GV2RTn
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Vigilohm: IM20
Vigilohm: IM20H
Vigilohm: fixed IM9
Vigilohm: fixed IM9-OL
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device
Multi9: fixed modular device
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
Vigirex: RH10
Vigirex: RH21
Vigirex: RH99
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
Acti 9: fixed 1/2 or 1 module lamp - horizontal installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
Acti 9: fixed measurement device - horizontal installation
Multi9: fixed measurement device - horizontal installation
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
Poles description 1 x 3P: fixed C120
1 x 4P: fixed C120
9 x 3P: fixed GV2LE
9 x 3P: fixed GV2ME
9 x 3P: fixed GV2RTn
1 x 3P: fixed iC120
1 x 4P: fixed iC120
1 x 3P: fixed INS100 vertical installation
1 x 4P: fixed INS100 vertical installation
1 x 3P: fixed INS160 vertical installation
1 x 4P: fixed INS160 vertical installation
1 x 3P: fixed INS40 vertical installation
1 x 4P: fixed INS40 vertical installation
1 x 3P: fixed INS63 vertical installation
1 x 4P: fixed INS63 vertical installation
1 x 3P: fixed NG125
1 x 4P: fixed NG125
1 x 3P: fixed NG125 NA
1 x 4P: fixed NG125 NA
1 x 3P: fixed INS125 vertical installation
1 x 4P: fixed INS125 vertical installation
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 600 mm
Number of vertical modules [50 mm] 2 module(s): 1/2 or 1 module lamp, direct in 600 mm Widefloor-standing enclosure
2 module(s): 1/2 or 1 module lamp, direct in 600 mm Widewall-mounted enclosure
5 module(s): C120 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): C120 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
3 module(s): GV2LE, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2LE, direct in 600 mm Widewall-mounted enclosure
3 module(s): GV2ME, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2ME, direct in 600 mm Widewall-mounted enclosure
3 module(s): GV2RTn, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2RTn, direct in 600 mm Widewall-mounted enclosure
5 module(s): iC120 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): iC120 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
3 module(s): IM20 in 600 mm Widefloor-standing enclosure
3 module(s): IM20 in 600 mm Widewall-mounted enclosure
3 module(s): IM20H in 600 mm Widefloor-standing enclosure
3 module(s): IM20H in 600 mm Widewall-mounted enclosure
3 module(s): IM9 in 600 mm Widefloor-standing enclosure
3 module(s): IM9 in 600 mm Widewall-mounted enclosure
3 module(s): IM9-OL in 600 mm Widefloor-standing enclosure
3 module(s): IM9-OL in 600 mm Widewall-mounted enclosure
4 module(s): INS100, direct in 600 mm Widefloor-standing enclosure
4 module(s): INS100, direct in 600 mm Widewall-mounted enclosure
5 module(s): INS100, direct in 600 mm Widefloor-standing enclosure
5 module(s): INS100, direct in 600 mm Widewall-mounted enclosure
4 module(s): INS125, direct in 600 mm Widefloor-standing enclosure
4 module(s): INS125, direct in 600 mm Widewall-mounted enclosure
5 module(s): INS125, direct in 600 mm Widefloor-standing enclosure
5 module(s): INS125, direct in 600 mm Widewall-mounted enclosure
4 module(s): INS160, direct in 600 mm Widefloor-standing enclosure
4 module(s): INS160, direct in 600 mm Widewall-mounted enclosure
5 module(s): INS160, direct in 600 mm Widefloor-standing enclosure
5 module(s): INS160, direct in 600 mm Widewall-mounted enclosure
4 module(s): INS40, direct in 600 mm Widefloor-standing enclosure
4 module(s): INS40, direct in 600 mm Widewall-mounted enclosure
4 module(s): INS63, direct in 600 mm Widefloor-standing enclosure
4 module(s): INS63, direct in 600 mm Widewall-mounted enclosure
2 module(s): measurement device, direct in 600 mm Widefloor-standing enclosure
2 module(s): measurement device, direct in 600 mm Widewall-mounted enclosure
2 module(s): measurement device, direct in 600 mm WidePack enclosure
3 module(s): modular device <= 40 A, direct in 600 mm Widefloor-standing enclosure
3 module(s): modular device <= 40 A, direct in 600 mm Widewall-mounted enclosure
8 module(s): modular device <= 40 A, direct in 600 mm Widefloor-standing enclosure
8 module(s): modular device <= 40 A, direct in 600 mm Widewall-mounted enclosure
6 module(s): modular device <= 40 A, direct in 600 mm WidePack enclosure
6 module(s): modular device, direct in 600 mm WidePack enclosure
4 module(s): modular device, direct in 600 mm Widefloor-standing enclosure
4 module(s): modular device, direct in 600 mm Widewall-mounted enclosure
5 module(s): NG125 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG125 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
5 module(s): NG125 NA, direct in 600 mm Widefloor-standing enclosure
5 module(s): NG125 NA, direct in 600 mm Widewall-mounted enclosure
3 module(s): RH10, direct in 600 mm Widefloor-standing enclosure
3 module(s): RH10, direct in 600 mm Widewall-mounted enclosure
3 module(s): RH21, direct in 600 mm Widefloor-standing enclosure
3 module(s): RH21, direct in 600 mm Widewall-mounted enclosure
3 module(s): RH99, direct in 600 mm Widefloor-standing enclosure
3 module(s): RH99, direct in 600 mm Widewall-mounted enclosure
5 module(s): C120 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): C120 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
5 module(s): iC120 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): iC120 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
5 module(s): NG125 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG125 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 52 mm
Width 468 mm
Depth 100 mm
Net weight 0.24 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 10 cm
Package 1 Length 46.5 cm
Package 1 Weight 240 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile