This Application will be decommissioned as of January 7th 2025

03002 |
Schneider-Electric
 
03002 picture- web-product-data-sheet
03002
W600 ADJUSTABLE MOD. DEV. RAIL PRISMA G
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G
Type of rail Modular
Adjustable
Installed device TeSys: fixed GV2L
TeSys: fixed GV2P
TeSys: fixed GV3
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 9 x 3P: fixed GV2L
9 x 3P: fixed GV2P
7 x 3P: fixed GV3
1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
1 x 3P or 4P: fixed NSXm vertical installation
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Number of vertical modules [50 mm] 3 module(s): GV2L, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2L, direct in 600 mm Widewall-mounted enclosure
3 module(s): GV2P, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2P, direct in 600 mm Widewall-mounted enclosure
5 module(s): GV3, direct in 600 mm Widefloor-standing enclosure
5 module(s): GV3, direct in 600 mm Widewall-mounted enclosure
5 module(s): NG160 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG160 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
5 module(s): NG160 NA without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG160 NA without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
7 module(s): NSXm without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm without earth leakage protection , connection block in 600 mm Widefloor-standing enclosure
7 module(s): NSXm without earth leakage protection , connection block in 600 mm Widewall-mounted enclosure
5 module(s): NG160 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG160 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
7 module(s): NSXm with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm with earth leakage protection , connection block in 600 mm Widefloor-standing enclosure
7 module(s): NSXm with earth leakage protection , connection block in 600 mm Widewall-mounted enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 58 mm
Width 467 mm
Depth 97 mm
Net weight 0.34 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 10.5 cm
Package 1 Length 46.8 cm
Package 1 Weight 330 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins