Schneider-Electric
 
03003 picture- web-product-data-sheet
03003
W600 RECESSED MODULAR DEV. RAIL PRISMA G
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G
Type of rail Rear
Modular
Installed device Altistart: ATS01N
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 5 module(s): ATS01N in 600 mm Widefloor-standing enclosure
5 module(s): ATS01N in 600 mm Widewall-mounted enclosure
6 module(s): ATS01N in 600 mm Widefloor-standing enclosure
6 module(s): ATS01N in 600 mm Widewall-mounted enclosure
5 module(s): ATS01N in 555 mm WidePack enclosure
6 module(s): ATS01N in 555 mm WidePack enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 35 mm
Width 464 mm
Depth 31 mm
Net weight 0.18 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 3.5 cm
Package 1 Length 46.5 cm
Package 1 Weight 180 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile