This Application will be decommissioned as of January 7th 2025

03004 |
Schneider-Electric
 
03004 picture- web-product-data-sheet
03004
W600 REAR MODULAR DEVICE RAIL PRISMA G
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G
Type of rail Modular
Rear
Installed device Altistart: ATS01N103/106FT
TeSys: fixed D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
TeSys: fixed TeSys U - horizontal installation
Poles description 9 x 4P: fixed D or K contactors <= 40 A horizontal installation
9 x 3P: fixed GV2 + D or K contactors <= 40 A horizontal installation
7 x 3P: fixed GV3Pxx1 + LC1D40 to D65 horizontal installation
9 x 3P: fixed TeSys U horizontal installation
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 4 module(s): ATS01N103/106FT in 600 mm Widefloor-standing enclosure
4 module(s): ATS01N103/106FT in 600 mm Widewall-mounted enclosure
4 module(s): ATS01N103/106FT in 555 mm WidePack enclosure
3 module(s): D or K contactors <= 40 A, direct in 600 mm Widefloor-standing enclosure
3 module(s): D or K contactors <= 40 A, direct in 600 mm Widewall-mounted enclosure
3 module(s): D or K contactors <= 40 A, direct in 555 mm WidePack enclosure
5 module(s): GV2 + D or K contactors <= 40 A, direct in 600 mm Widefloor-standing enclosure
5 module(s): GV2 + D or K contactors <= 40 A, direct in 600 mm Widewall-mounted enclosure
5 module(s): GV2 + D or K contactors <= 40 A, direct in 555 mm WidePack enclosure
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 600 mm Widefloor-standing enclosure
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 600 mm Widewall-mounted enclosure
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 555 mm WidePack enclosure
5 module(s): TeSys U, direct in 600 mm Widefloor-standing enclosure
5 module(s): TeSys U, direct in 600 mm Widewall-mounted enclosure
5 module(s): TeSys U, direct in 555 mm WidePack enclosure
4 module(s): TeSys U, direct in 600 mm Widefloor-standing enclosure
4 module(s): TeSys U, direct in 600 mm Widewall-mounted enclosure
4 module(s): TeSys U, direct in 555 mm WidePack enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 35 mm
Width 465 mm
Depth 16 mm
Net weight 0.16 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.5 cm
Package 1 Length 47 cm
Package 1 Weight 160 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product