|
|
|
03005
2 MODULAR DEVICE RAIL SUPPORTS 30° PRISMA G
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Support
|
Accessory / separate part category
|
Installation accessory
|
Range compatibility
|
Prisma Prisma G rail
|
Cubicle-device connection
|
Earth bar: 45° by screws
|
Complementary
Mounting mode
|
By screws
|
Mounting support
|
Functional uprights
|
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
|
Quantity per set
|
Set of 2
|
Height
|
20 mm
|
Width
|
432 mm
|
Net weight
|
0.06 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|