Schneider-Electric
 
03006 picture- web-product-data-sheet
03006
W850 MODULAR DEVICE RAIL PRISMA G
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G
Type of rail Modular
Installed device Acti 9: fixed iC120 without earth leakage protection - control: toggle
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device
Multi9: fixed modular device
Multi9: fixed NG125 without earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
Multi9: fixed NG125 with earth leakage protection
Poles description 24 x 1P: fixed iC120
12 x 2P: fixed iC120
8 x 3P: fixed iC120
6 x 4P: fixed iC120
4 x 3P: fixed INS100 vertical installation
4 x 4P: fixed INS100 vertical installation
4 x 3P: fixed INS125 vertical installation
4 x 4P: fixed INS125 vertical installation
4 x 3P: fixed INS160 vertical installation
4 x 4P: fixed INS160 vertical installation
4 x 3P: fixed INS40 vertical installation
4 x 4P: fixed INS40 vertical installation
4 x 3P: fixed INS63 vertical installation
4 x 4P: fixed INS63 vertical installation
12 x 2P: fixed NG125
8 x 3P: fixed NG125
6 x 4P: fixed NG125
5 x 2P: fixed iC120
3 x 3P: fixed iC120
3 x 4P: fixed iC120
6 x 2P: fixed NG125
4 x 3P: fixed NG125
3 x 4P: fixed NG125
Complementary
Installation description Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 5 module(s): iC120 without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
4 module(s): INS100, direct in 850 mm Widefloor-standing enclosure
5 module(s): INS100, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS125, direct in 850 mm Widefloor-standing enclosure
5 module(s): INS125, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS160, direct in 850 mm Widefloor-standing enclosure
5 module(s): INS160, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS40, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS63, direct in 850 mm Widefloor-standing enclosure
3 module(s): modular device <= 40 A, direct in 850 mm Widefloor-standing enclosure
4 module(s): modular device, direct in 850 mm Widefloor-standing enclosure
5 module(s): NG125 without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): iC120 with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NG125 with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
9 mm pitches 72
Quantity per set Set of 1
Height 50 mm
Width 488 mm
Depth 102 mm
Net weight 0.3 kg
Colour Natural
Material Metal
Thickness 1.5 mm
Environment
Standards IEC 61439-1
IEC 61439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 10.5 cm
Package 1 Length 69.5 cm
Package 1 Weight 328 g
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins