Schneider-Electric
 
03007 picture- web-product-data-sheet
03007
W850 ADJUSTABLE MODULAR DEVICE RAIL PRISMA G
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G
Type of rail Modular
Adjustable
Installed device ComPact: fixed NG160 without earth leakage protection
ComPact: fixed NG160 with earth leakage protection
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 7 x 3P: fixed NG160
5 x 4P: fixed NG160
3 x 3P: fixed NG160
2 x 4P: fixed NG160
1 x 3P or 4P: fixed NSXm vertical installation
Complementary
Installation description Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 5 module(s): NG160 without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NSXm without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NG160 with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NSXm with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
9 mm pitches 72
Quantity per set Set of 1
Height 82 mm
Width 662 mm
Depth 169 mm
Net weight 0.4 kg
Colour Natural
Material Metal
Thickness 1.5 mm
Environment
Standards IEC 61439-2
IEC 61439-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 10.5 cm
Package 1 Length 69.4 cm
Package 1 Weight 400.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 15.5 cm
Package 2 Width 33.0 cm
Package 2 Length 73.5 cm
Package 2 Weight 4.6 kg
Unit Type of Package 3 P12
Number of Units in Package 3 140
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 65.24 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile