This Application will be decommissioned as of January 7th 2025

03008 |
Schneider-Electric
 
03008 picture- web-product-data-sheet
03008
NG160 DEVICE RAIL
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Rail
Accessory / separate part category Installation accessory
Type of rail Modular
Installed device ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
Poles description 1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
Complementary
Installation description Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 5 module(s): NG160 without earth leakage protection , direct in 555 mm WidePack enclosure
5 module(s): NG160 NA without earth leakage protection , direct in 555 mm WidePack enclosure
5 module(s): NG160 with earth leakage protection , direct in 555 mm WidePack enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 35 mm
Width 464 mm
Depth 16 mm
Net weight 0.16 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 3.5 cm
Package 1 Length 46.3 cm
Package 1 Weight 160 g
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins