Schneider-Electric
 
03011 picture- web-product-data-sheet
03011
W300 ADJUSTABLE MODULAR DEVICE RAIL PRISMA G
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Type of rail Adjustable
Modular
Installed device TeSys: fixed GV2L
TeSys: fixed GV2P
TeSys: fixed GV3
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
Altistart: ATS01N103/106FT
TeSys: fixed D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
TeSys: fixed TeSys U - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
4 x 4P: fixed D or K contactors <= 40 A horizontal installation
4 x 3P: fixed GV2 + D or K contactors <= 40 A horizontal installation
4 x 3P: fixed GV2L
4 x 3P: fixed GV2P
3 x 3P: fixed GV3
3 x 3P: fixed GV3Pxx1 + LC1D40 to D65 horizontal installation
4 x 3P: fixed TeSys U horizontal installation
1 x 3P or 4P: fixed NSXm vertical installation
Complementary
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Number of vertical modules [50 mm] 4 module(s): ATS01N103/106FT in 300 mm Widefloor-standing duct
4 module(s): ATS01N103/106FT in 300 mm Widewall-mounted duct
3 module(s): D or K contactors <= 40 A, direct in 300 mm Widefloor-standing duct
3 module(s): D or K contactors <= 40 A, direct in 300 mm Widewall-mounted duct
5 module(s): GV2 + D or K contactors <= 40 A, direct in 300 mm Widefloor-standing duct
5 module(s): GV2 + D or K contactors <= 40 A, direct in 300 mm Widewall-mounted duct
3 module(s): GV2L, direct in 300 mm Widefloor-standing duct
3 module(s): GV2L, direct in 300 mm Widewall-mounted duct
3 module(s): GV2P, direct in 300 mm Widefloor-standing duct
3 module(s): GV2P, direct in 300 mm Widewall-mounted duct
5 module(s): GV3, direct in 300 mm Widefloor-standing duct
5 module(s): GV3, direct in 300 mm Widewall-mounted duct
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 300 mm Widefloor-standing duct
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 300 mm Widewall-mounted duct
5 module(s): NG160 without earth leakage protection , direct in 300 mm Widefloor-standing duct
5 module(s): NG160 without earth leakage protection , direct in 300 mm Widewall-mounted duct
5 module(s): NG160 NA without earth leakage protection , direct in 300 mm Widefloor-standing duct
5 module(s): NG160 NA without earth leakage protection , direct in 300 mm Widewall-mounted duct
7 module(s): NSXm without earth leakage protection , direct in 300 mm Widefloor-standing duct
7 module(s): NSXm without earth leakage protection , direct in 300 mm Widewall-mounted duct
7 module(s): NSXm without earth leakage protection , connection block in 300 mm Widefloor-standing duct
7 module(s): NSXm without earth leakage protection , connection block in 300 mm Widewall-mounted duct
5 module(s): TeSys U, direct in 300 mm Widefloor-standing duct
5 module(s): TeSys U, direct in 300 mm Widewall-mounted duct
4 module(s): TeSys U, direct in 300 mm Widefloor-standing duct
4 module(s): TeSys U, direct in 300 mm Widewall-mounted duct
7 module(s): NSXm with earth leakage protection , direct in 300 mm Widefloor-standing duct
7 module(s): NSXm with earth leakage protection , direct in 300 mm Widewall-mounted duct
7 module(s): NSXm with earth leakage protection , connection block in 300 mm Widefloor-standing duct
7 module(s): NSXm with earth leakage protection , connection block in 300 mm Widewall-mounted duct
9 mm pitches 20
Quantity per set Set of 1
Height 58 mm
Width 217 mm
Depth 97 mm
Net weight 0.18 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 5.7 cm
Package 1 Length 22 cm
Package 1 Weight 260 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile