Schneider-Electric
 
03018 picture- web-product-data-sheet
03018
NSXm DEVICE RAIL
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Rail
Accessory / separate part category Installation accessory
Type of rail Modular
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P or 4P: fixed NSXm vertical installation
Complementary
Installation description Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 5 module(s): NSXm without earth leakage protection , direct in 555 mm WidePack enclosure
5 module(s): NSXm with earth leakage protection , direct in 555 mm WidePack enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 35 mm
Width 464 mm
Depth 22 mm
Net weight 0.16 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 3.5 cm
Package 1 Length 46.4 cm
Package 1 Weight 162 g
Offer Sustainability
EU RoHS Directive Under investigation
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins