Schneider-Electric
 
03021 picture- web-product-data-sheet
03021
MOUNTING PLATE NSXm/VIGI/SDx HZ ROT.HANDLE W600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Mounting plate description Dedicated
Installed device ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
Poles description 1 x 3P or 4P: fixed NSXm horizontal installation
Number of vertical modules [50 mm] 3 module(s): NSXm without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
3 module(s): NSXm without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
3 module(s): NSXm without earth leakage protection , direct in 600 + 300 mm Widefloor-standing enclosure + duct
3 module(s): NSXm without earth leakage protection , direct in 600 + 300 mm Widewall-mounted enclosure + duct
3 module(s): NSXm without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 470 mm
Height 150 mm
Functional unit 600 mm Prisma G floor-standing enclosure ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 25 mm
600 mm Prisma G wall-mounted enclosure ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 25 mm
850 mm Prisma G floor-standing enclosure ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 25 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 25 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 14.7 cm
Package 1 Length 47 cm
Package 1 Weight 1.012 kg
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 16.24 kg
Unit Type of Package 3 P12
Number of Units in Package 3 128
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 129.92 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product