This Application will be decommissioned as of January 7th 2025

03032 |
Schneider-Electric
 
03032 picture- web-product-data-sheet
03032
MOUNTING PLATE NSX 250 HZ. FIX+MOT/PLUG-IN
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Installed device ComPact: fixed INS250 - control: lateral handle - vertical installation
ComPact: fixed INV250 - control: lateral handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P: fixed NSX100...160 horizontal installation
1 x 4P: fixed NSX100...160 horizontal installation
1 x 3P: fixed NSX250 horizontal installation
1 x 4P: fixed NSX250 horizontal installation
1 x 3P: fixed INS250 vertical installation
1 x 4P: fixed INS250 vertical installation
1 x 3P: fixed INV250 vertical installation
1 x 4P: fixed INV250 vertical installation
1 x 3P: plug-in NSX100...160 horizontal installation
1 x 4P: plug-in NSX100...160 horizontal installation
1 x 3P: plug-in NSX250 horizontal installation
1 x 4P: plug-in NSX250 horizontal installation
Condition of using cable tie Need additional plate (2M high) when installation of device is in horizontal
Need additional plate (1M high) when installation of device is in vertical
Number of vertical modules [50 mm] 4 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
8 module(s): INS250, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
8 module(s): INS250, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
8 module(s): INV250, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
8 module(s): INV250, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Cable entry Cut-out plates 0.31 mm top or bottom 42 mm
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 150 mm
Net weight 0.96 kg
Functional unit 600 mm Prisma G floor-standing enclosure ComPact INS250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8 0.31 mm
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8 0.31 mm
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8 0.31 mm
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8 0.31 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 18.500 cm
Package 1 Length 47.000 cm
Package 1 Weight 990.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 20.320 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 40.640 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product