Schneider-Electric
 
03040 picture- web-product-data-sheet
03040
MOUNTING PLATE NSX/CVS/VIGI/INS 250 V. FIX.TOGGLE
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed INS250 - control: direct front rotary handle - vertical installation
ComPact: fixed INV100 - control: direct front rotary handle - vertical installation
ComPact: fixed INV160 - control: direct front rotary handle - vertical installation
ComPact: fixed INV200 - control: direct front rotary handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: fixed INS250 vertical installation
1 x 4P: fixed INS250 vertical installation
1 x 3P: fixed INV250 vertical installation
1 x 4P: fixed INV250 vertical installation
4 x 3P: fixed CVS100...160 vertical installation
3 x 4P: fixed CVS100...160 vertical installation
4 x 3P: fixed CVS250 vertical installation
3 x 4P: fixed CVS250 vertical installation
1 x 3P: fixed INV100 vertical installation
1 x 4P: fixed INV100 vertical installation
1 x 3P: fixed INV160 vertical installation
1 x 4P: fixed INV160 vertical installation
1 x 3P: fixed INV200 vertical installation
1 x 4P: fixed INV200 vertical installation
4 x 3P: fixed NSX100...160 vertical installation
3 x 4P: fixed NSX100...160 vertical installation
4 x 3P: fixed NSX250 vertical installation
3 x 4P: fixed NSX250 vertical installation
Condition of using cable tie Need additional plate (1M high) when installation of device is in vertical
Number of vertical modules [50 mm] 8 module(s): INS250, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
8 module(s): INS250, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
8 module(s): INV250, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
8 module(s): INV250, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
11 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
11 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
8 module(s): INV100, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
8 module(s): INV100, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
8 module(s): INV160, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
8 module(s): INV160, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
8 module(s): INV200, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
8 module(s): INV200, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
9 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
9 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
11 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
11 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
10 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
13 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
13 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
10 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
13 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
13 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Cable entry Cut-out plates 0.36 mm top or bottom 167 mm
Cut-out plates 0.31 mm top or bottom 267 mm
Cut-out plates 0.34 mm top or bottom 117 mm
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 150 mm
Net weight 0.915 kg
Functional unit 600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed toggle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed toggle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed toggle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed toggle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8 0.34 mm
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed toggle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed toggle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed toggle vertical 4P 3 direct with long terminal shield 13 0.31 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed toggle vertical 4P 3 direct with long terminal shield 13 0.31 mm
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed toggle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed toggle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed toggle vertical 4P 3 direct with long terminal shield 13 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed toggle vertical 4P 3 direct with long terminal shield 13 0.31 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 15.0 cm
Package 1 Length 47.0 cm
Package 1 Weight 970.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile