This Application will be decommissioned as of January 7th 2025

03041 |
Schneider-Electric
 
03041 picture- web-product-data-sheet
03041
MOUNTING PLATE NSX/CVS/VIGI 250 V. FIX.ROT.HANDLE
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
Poles description 4 x 3P: fixed CVS100...160 vertical installation
3 x 4P: fixed CVS100...160 vertical installation
4 x 3P: fixed CVS250 vertical installation
3 x 4P: fixed CVS250 vertical installation
4 x 3P: fixed NSX100...160 vertical installation
3 x 4P: fixed NSX100...160 vertical installation
4 x 3P: fixed NSX250 vertical installation
3 x 4P: fixed NSX250 vertical installation
Condition of using cable tie Need additional plate (1M high) when installation of device is in vertical
Number of vertical modules [50 mm] 9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
11 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
11 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
9 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
9 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
11 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
11 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
10 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
13 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
13 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
10 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
13 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
13 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Cable entry Cut-out plates 0.36 mm top or bottom 167 mm
Cut-out plates 0.31 mm top or bottom 267 mm
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 150 mm
Net weight 0.84 kg
Functional unit 600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13 0.31 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13 0.31 mm
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13 0.31 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13 0.31 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 15.200 cm
Package 1 Length 47.000 cm
Package 1 Weight 840.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 14
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.560 kg
Unit Type of Package 3 P12
Number of Units in Package 3 56
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 50.240 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product