This Application will be decommissioned as of January 7th 2025

03043 |
Schneider-Electric
 
03043 picture- web-product-data-sheet
03043
MOUNTING PLATE NSX/INS-INV250 CHANGEOVER ROT.HAND
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device ComPact: fixed INS250 source changeover - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 source changeover - control: mechanical interlock - vertical installation
ComPact: fixed INV250 source changeover - control: mechanical interlock - vertical installation
Source changeover: fixed NSX100...250 source changeover - control: mechanical interlock - vertical installation
Poles description 1 x 3P: fixed INS250 source changeover vertical installation
1 x 4P: fixed INS250 source changeover vertical installation
1 x 3P: fixed INV250 source changeover vertical installation
1 x 4P: fixed INV250 source changeover vertical installation
1 x 3P: fixed NSX100...250 source changeover vertical installation
1 x 4P: fixed NSX100...250 source changeover vertical installation
Condition of using cable tie Need additional plate (1M high) when installation of device is in vertical
Number of vertical modules [50 mm] 10 module(s): INS250 source changeover, front connection in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): INS250 source changeover, front connection in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
10 module(s): INV250 source changeover, front connection in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): INV250 source changeover, front connection in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
11 module(s): NSX100...250 source changeover, front connection in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
11 module(s): NSX100...250 source changeover, front connection in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Cable entry Cut-out plates 0.37 mm top or bottom 192 mm
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 200 mm
Net weight 1.37 kg
Functional unit 600 mm Prisma G floor-standing enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 3P 1 front connection 10 0.37 mm
600 mm Prisma G wall-mounted enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 3P 1 front connection 10 0.37 mm
600 mm Prisma G floor-standing enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 4P 1 front connection 10 0.37 mm
600 mm Prisma G wall-mounted enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 4P 1 front connection 10 0.37 mm
600 mm Prisma G floor-standing enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10 0.37 mm
600 mm Prisma G wall-mounted enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10 0.37 mm
600 mm Prisma G floor-standing enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10 0.37 mm
600 mm Prisma G wall-mounted enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10 0.37 mm
600 mm Prisma G floor-standing enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10 0.37 mm
600 mm Prisma G wall-mounted enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10 0.37 mm
600 mm Prisma G floor-standing enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10 0.37 mm
600 mm Prisma G wall-mounted enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10 0.37 mm
600 mm Prisma G floor-standing enclosure source changeover NSX100...250 source changeover fixed mechanical interlock vertical 3P 1 front connection 11 0.37 mm
600 mm Prisma G wall-mounted enclosure source changeover NSX100...250 source changeover fixed mechanical interlock vertical 3P 1 front connection 11 0.37 mm
600 mm Prisma G floor-standing enclosure source changeover NSX100...250 source changeover fixed mechanical interlock vertical 4P 1 front connection 11 0.37 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 22.5 cm
Package 1 Length 47.0 cm
Package 1 Weight 1.37 kg
Unit Type of Package 2 S04
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 19.883 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product