Schneider-Electric
 
03050 picture- web-product-data-sheet
03050
MOUNTING PLATE NSX/CVS/VIGI/INS 250 V. FIX.TOGGLE
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma Pack 250 duct
Prisma Prisma G duct
Prisma Prisma P cubicle
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle - width 400 mm depth 400 mm
Pack enclosure - width 300 mm
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed INS250 - control: direct front rotary handle - vertical installation
ComPact: fixed INV100 - control: direct front rotary handle - vertical installation
ComPact: fixed INV160 - control: direct front rotary handle - vertical installation
ComPact: fixed INV200 - control: direct front rotary handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: fixed INS250 vertical installation
1 x 4P: fixed INS250 vertical installation
1 x 3P: fixed INV250 vertical installation
1 x 4P: fixed INV250 vertical installation
1 x 3P: fixed INV100 vertical installation
1 x 4P: fixed INV100 vertical installation
1 x 3P: fixed INV160 vertical installation
1 x 4P: fixed INV160 vertical installation
1 x 3P: fixed INV200 vertical installation
1 x 4P: fixed INV200 vertical installation
1 x 3P: fixed CVS100...160 vertical installation
1 x 4P: fixed CVS100...160 vertical installation
1 x 3P: fixed CVS250 vertical installation
1 x 4P: fixed CVS250 vertical installation
1 x 3P: fixed NSX100...160 vertical installation
1 x 4P: fixed NSX100...160 vertical installation
1 x 3P: plug-in NSX100...160 vertical installation
1 x 4P: plug-in NSX100...160 vertical installation
1 x 3P: fixed NSX250 vertical installation
1 x 4P: fixed NSX250 vertical installation
1 x 3P: plug-in NSX250 vertical installation
1 x 4P: plug-in NSX250 vertical installation
Condition of using cable tie Need additional plate (1M high) when installation of device is in vertical
Number of vertical modules [50 mm] 9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 300 mm WidePack enclosure (cable coming from top or bottom of enclosure)
9 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
9 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
9 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 300 mm WidePack enclosure (cable coming from top or bottom of enclosure)
9 module(s): INS250, direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
9 module(s): INS250, direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
9 module(s): INV100, direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
9 module(s): INV100, direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
9 module(s): INV160, direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
9 module(s): INV160, direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
9 module(s): INV200, direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
9 module(s): INV200, direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
9 module(s): INV250, direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
9 module(s): INV250, direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
9 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
9 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
9 module(s): NSX100...160 without earth leakage protection , front connection in 400 mm Widecubicle
9 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 300 mm WidePack enclosure (cable coming from top or bottom of enclosure)
9 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
9 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
9 module(s): NSX250 without earth leakage protection , front connection in 400 mm Widecubicle
9 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 300 mm WidePack enclosure (cable coming from top or bottom of enclosure)
13 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
13 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
13 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
13 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
13 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
13 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
11 module(s): NSX100...160 with earth leakage protection , front connection in 400 mm Widecubicle
13 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 300 mm WidePack enclosure (cable coming from top or bottom of enclosure)
13 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
13 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
11 module(s): NSX250 with earth leakage protection , front connection in 400 mm Widecubicle
13 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 300 mm WidePack enclosure (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 300 mm
Height 250 mm
Product weight 0.54 kg
Functional unit 300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
300 mm Prisma Pack 250 Pack enclosure EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma Pack 250 Pack enclosure EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
300 mm Prisma Pack 250 Pack enclosure EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma Pack 250 Pack enclosure EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9 203 mm
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed toggle vertical 3P 1 front connection 9 178 mm
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed toggle vertical 4P 1 front connection 9 178 mm
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in toggle vertical 3P 1 front connection 9 178 mm
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in toggle vertical 4P 1 front connection 9 178 mm
300 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
400 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed toggle vertical 3P 1 front connection 9 178 mm
400 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed toggle vertical 4P 1 front connection 9 178 mm
400 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in toggle vertical 3P 1 front connection 9 178 mm
400 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in toggle vertical 4P 1 front connection 9 178 mm
300 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9 178 mm
300 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9 178 mm
300 mm Prisma G floor-standing duct EasyPact CVS100...160 with fixed toggle vertical 3P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 with fixed toggle vertical 3P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G floor-standing duct EasyPact CVS100...160 with fixed toggle vertical 4P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 with fixed toggle vertical 4P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G floor-standing duct EasyPact CVS250 with fixed toggle vertical 3P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G wall-mounted duct EasyPact CVS250 with fixed toggle vertical 3P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G floor-standing duct EasyPact CVS250 with fixed toggle vertical 4P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G wall-mounted duct EasyPact CVS250 with fixed toggle vertical 4P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G floor-standing duct ComPact NSX100...160 with fixed toggle vertical 3P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G wall-mounted duct ComPact NSX100...160 with fixed toggle vertical 3P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G floor-standing duct ComPact NSX100...160 with fixed toggle vertical 4P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G wall-mounted duct ComPact NSX100...160 with fixed toggle vertical 4P 1 direct with long terminal shield 13 278 mm
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed toggle vertical 3P 1 front connection 11 278 mm
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed toggle vertical 4P 1 front connection 11 278 mm
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in toggle vertical 3P 1 front connection 11 278 mm
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in toggle vertical 4P 1 front connection 11 278 mm
300 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 with fixed toggle vertical 3P 1 direct with long terminal shield 13 278 mm
300 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 with fixed toggle vertical 4P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G floor-standing duct ComPact NSX250 with fixed toggle vertical 3P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G wall-mounted duct ComPact NSX250 with fixed toggle vertical 3P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G floor-standing duct ComPact NSX250 with fixed toggle vertical 4P 1 direct with long terminal shield 13 278 mm
300 mm Prisma G wall-mounted duct ComPact NSX250 with fixed toggle vertical 4P 1 direct with long terminal shield 13 278 mm
400 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed toggle vertical 3P 1 front connection 11 278 mm
400 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed toggle vertical 4P 1 front connection 11 278 mm
400 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in toggle vertical 3P 1 front connection 11 278 mm
400 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in toggle vertical 4P 1 front connection 11 278 mm
300 mm Prisma Pack 250 Pack enclosure ComPact NSX250 with fixed toggle vertical 3P 1 direct with long terminal shield 13 278 mm
300 mm Prisma Pack 250 Pack enclosure ComPact NSX250 with fixed toggle vertical 4P 1 direct with long terminal shield 13 278 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 16.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 600.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 18.703 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 161.624 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product