This Application will be decommissioned as of January 7th 2025

03070 |
Schneider-Electric
 
03070 picture- web-product-data-sheet
03070
MOUNTING PLATE NSX/CVS/INS 630 HZ. FIX. TOGGLE
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC400 - control: toggle - horizontal installation
EasyPact: fixed EZC630 - control: toggle - horizontal installation
ComPact: fixed INS320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INS500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P: fixed CVS400 horizontal installation
1 x 4P: fixed CVS400 horizontal installation
1 x 3P: fixed CVS630 horizontal installation
1 x 4P: fixed CVS630 horizontal installation
1 x 3P: fixed EZC400 horizontal installation
1 x 4P: fixed EZC400 horizontal installation
1 x 3P: fixed EZC630 horizontal installation
1 x 4P: fixed EZC630 horizontal installation
1 x 3P: fixed INS320...400 horizontal installation
1 x 4P: fixed INS320...400 horizontal installation
1 x 3P: fixed INS500...630 horizontal installation
1 x 4P: fixed INS500...630 horizontal installation
1 x 3P: fixed INV320...400 horizontal installation
1 x 4P: fixed INV320...400 horizontal installation
1 x 3P: fixed INV500...630 horizontal installation
1 x 4P: fixed INV500...630 horizontal installation
1 x 3P: fixed NSX400 horizontal installation
1 x 4P: fixed NSX400 horizontal installation
1 x 3P: fixed NSX630 horizontal installation
1 x 4P: fixed NSX630 horizontal installation
Condition of using cable tie Need additional plate (2M high) when installation of device is in horizontal
Number of vertical modules [50 mm] 9 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): EZC400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): EZC400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): EZC400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): EZC400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): EZC630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): EZC630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): EZC630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): EZC630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): INS320...400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): INS320...400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): INS320...400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): INS320...400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): INS320...400, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): INS320...400, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): INS500...630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): INS500...630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): INS500...630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): INS500...630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): INS500...630, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): INS500...630, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): INV320...400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): INV320...400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): INV320...400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): INV320...400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): INV320...400, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): INV320...400, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): INV500...630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): INV500...630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): INV500...630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): INV500...630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): INV500...630, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): INV500...630, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): NSX400 without earth leakage protection , connection block in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): NSX400 without earth leakage protection , connection block in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): NSX400 without earth leakage protection , connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): NSX400 without earth leakage protection , connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): NSX400 without earth leakage protection , connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): NSX400 without earth leakage protection , connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): NSX630 without earth leakage protection , connection block in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): NSX630 without earth leakage protection , connection block in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): NSX630 without earth leakage protection , connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): NSX630 without earth leakage protection , connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): NSX630 without earth leakage protection , connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): NSX630 without earth leakage protection , connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Cable entry Cut-out plates 0.38 mm top 217 mm
Cut-out plates 0.32 mm bottom 67 mm
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 600 mm
Height 250 mm
Net weight 2.24 kg
Functional unit 600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact EZC400 fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact EZC400 fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact EZC400 fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact EZC400 fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact EZC400 fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact EZC400 fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact EZC400 fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact EZC400 fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact EZC630 fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact EZC630 fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact EZC630 fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact EZC630 fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact EZC630 fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact EZC630 fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact EZC630 fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact EZC630 fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 29.000 cm
Package 1 Length 47.000 cm
Package 1 Weight 2.300 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 19.050 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 225.840 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product