This Application will be decommissioned as of January 7th 2025

03073 |
Schneider-Electric
 
03073 picture- web-product-data-sheet
03073
MOUNTING PLATE NSX/CVS/VIGI/INS 630 V. FIX. TOGGLE
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed EZC400 - control: toggle - vertical installation
EasyPact: fixed EZC630 - control: toggle - vertical installation
ComPact: fixed INS320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INS500...630 - control: direct front rotary handle - vertical installation
ComPact: fixed INV320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INV500...630 - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: fixed CVS400 vertical installation
1 x 4P: fixed CVS400 vertical installation
1 x 3P: fixed CVS630 vertical installation
1 x 4P: fixed CVS630 vertical installation
1 x 3P: fixed EZC400 vertical installation
1 x 4P: fixed EZC400 vertical installation
1 x 3P: fixed EZC630 vertical installation
1 x 4P: fixed EZC630 vertical installation
1 x 3P: fixed INS320...400 vertical installation
1 x 4P: fixed INS320...400 vertical installation
1 x 3P: fixed INS500...630 vertical installation
1 x 4P: fixed INS500...630 vertical installation
1 x 3P: fixed INV320...400 vertical installation
1 x 4P: fixed INV320...400 vertical installation
1 x 3P: fixed INV500...630 vertical installation
1 x 4P: fixed INV500...630 vertical installation
1 x 3P: fixed NSX400 vertical installation
1 x 4P: fixed NSX400 vertical installation
1 x 3P: fixed NSX630 vertical installation
1 x 4P: fixed NSX630 vertical installation
Condition of using cable tie Need additional plate (1M high) when installation of device is in vertical
Number of vertical modules [50 mm] 12 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
12 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
13 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
13 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
12 module(s): EZC400, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
12 module(s): EZC400, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
13 module(s): EZC630, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
13 module(s): EZC630, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
10 module(s): INS320...400, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): INS320...400, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
12 module(s): INS500...630, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
12 module(s): INS500...630, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
10 module(s): INV320...400, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): INV320...400, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
12 module(s): INV500...630, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
12 module(s): INV500...630, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
12 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
12 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
13 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
13 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
14 module(s): CVS400 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
14 module(s): CVS400 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
15 module(s): CVS630 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
15 module(s): CVS630 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
14 module(s): NSX400 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
14 module(s): NSX400 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
15 module(s): NSX630 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
15 module(s): NSX630 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Cable entry Cut-out plates 0.311 mm top or bottom 300 mm
Cut-out plates 0.39 mm top or bottom 225 mm
Cut-out plates 0.313 mm top or bottom 325 mm
Cut-out plates 0.314 mm top or bottom 350 mm
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 600 mm
Height 300 mm
Net weight 2.64 kg
Functional unit 600 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G floor-standing enclosure EasyPact EZC400 fixed toggle vertical 3P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC400 fixed toggle vertical 3P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G floor-standing enclosure EasyPact EZC400 fixed toggle vertical 4P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC400 fixed toggle vertical 4P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G floor-standing enclosure EasyPact EZC630 fixed toggle vertical 3P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC630 fixed toggle vertical 3P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G floor-standing enclosure EasyPact EZC630 fixed toggle vertical 4P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC630 fixed toggle vertical 4P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10 0.39 mm
600 mm Prisma G wall-mounted enclosure ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10 0.39 mm
600 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10 0.39 mm
600 mm Prisma G wall-mounted enclosure ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10 0.39 mm
600 mm Prisma G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 0.313 mm
600 mm Prisma G wall-mounted enclosure ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 0.313 mm
600 mm Prisma G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 0.313 mm
600 mm Prisma G wall-mounted enclosure ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 0.313 mm
600 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10 0.39 mm
600 mm Prisma G wall-mounted enclosure ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10 0.39 mm
600 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10 0.39 mm
600 mm Prisma G wall-mounted enclosure ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10 0.39 mm
600 mm Prisma G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 0.313 mm
600 mm Prisma G wall-mounted enclosure ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 0.313 mm
600 mm Prisma G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 0.313 mm
600 mm Prisma G wall-mounted enclosure ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 0.313 mm
600 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12 0.311 mm
600 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 13 0.311 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 14 0.314 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 14 0.314 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 14 0.314 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 14 0.314 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 15 0.314 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 15 0.314 mm
600 mm Prisma G floor-standing enclosure EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 15 0.314 mm
600 mm Prisma G wall-mounted enclosure EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 15 0.314 mm
600 mm Prisma G floor-standing enclosure ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14 0.314 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14 0.314 mm
600 mm Prisma G floor-standing enclosure ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14 0.314 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14 0.314 mm
600 mm Prisma G floor-standing enclosure ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 15 0.314 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 15 0.314 mm
600 mm Prisma G floor-standing enclosure ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 15 0.314 mm
600 mm Prisma G wall-mounted enclosure ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 15 0.314 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 26.5 cm
Package 1 Length 47.0 cm
Package 1 Weight 2.61 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 13.78 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product