This Application will be decommissioned as of January 7th 2025

03081 |
Schneider-Electric
 
03081 picture- web-product-data-sheet
03081
MOUNTING PLATE NSX/CVS 630 V. FIXED ROT.HANDLE
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: fixed CVS400 vertical installation
1 x 4P: fixed CVS400 vertical installation
1 x 3P: fixed CVS630 vertical installation
1 x 4P: fixed CVS630 vertical installation
1 x 3P: fixed NSX400 vertical installation
1 x 4P: fixed NSX400 vertical installation
1 x 3P: fixed NSX630 vertical installation
1 x 4P: fixed NSX630 vertical installation
Condition of using cable tie Need additional plate (1M high) when installation of device is in vertical
Number of vertical modules [50 mm] 12 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
12 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
12 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
12 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 300 mm
Height 400 mm
Net weight 0.62 kg
Functional unit 300 mm Prisma G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm Prisma G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 22.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 620.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.480 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product