This Application will be decommissioned as of January 7th 2025

03102 |
Schneider-Electric
 
03102 picture- web-product-data-sheet
03102
MOUNTING PLATE EZC100 VERTICAL TOGGLE
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device EasyPact: fixed EZC100 without earth leakage protection - control: toggle - vertical installation
Poles description 15 x 1P: fixed EZC100 vertical installation
5 x 3P: fixed EZC100 vertical installation
3 x 4P: fixed EZC100 vertical installation
Number of vertical modules [50 mm] 5 module(s): EZC100 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): EZC100 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 150 mm
Net weight 1.1 kg
Functional unit 600 mm Prisma G floor-standing enclosure EasyPact EZC100 without fixed toggle vertical 1P 15 direct 5 75 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC100 without fixed toggle vertical 1P 15 direct 5 75 mm
600 mm Prisma G floor-standing enclosure EasyPact EZC100 without fixed toggle vertical 3P 5 direct 5 75 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC100 without fixed toggle vertical 3P 5 direct 5 75 mm
600 mm Prisma G floor-standing enclosure EasyPact EZC100 without fixed toggle vertical 4P 3 direct 5 75 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC100 without fixed toggle vertical 4P 3 direct 5 75 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 12.8 cm
Package 1 Length 47 cm
Package 1 Weight 1.109 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 7.387 kg
Unit Type of Package 3 P06
Number of Units in Package 3 24
Package 3 Height 95 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 34.9 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product