This Application will be decommissioned as of January 7th 2025

03104 |
Schneider-Electric
 
03104 picture- web-product-data-sheet
03104
MOUNTING PLATE EZC250 HZ/VERTICAL TOGGLE
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device EasyPact: fixed EZC100 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed EZCV250 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZCV250 with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: fixed EZC100 horizontal installation
1 x 4P: fixed EZC100 horizontal installation
1 x 3P: fixed EZC250 horizontal installation
1 x 4P: fixed EZC250 horizontal installation
4 x 3P: fixed EZC250 vertical installation
3 x 4P: fixed EZC250 vertical installation
1 x 3P: fixed EZCV250 horizontal installation
1 x 4P: fixed EZCV250 horizontal installation
4 x 3P: fixed EZCV250 vertical installation
3 x 4P: fixed EZCV250 vertical installation
Number of vertical modules [50 mm] 4 module(s): EZC100 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
4 module(s): EZC100 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
4 module(s): EZC250 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
4 module(s): EZC250 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): EZC250 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
7 module(s): EZC250 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
4 module(s): EZCV250 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
4 module(s): EZCV250 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): EZCV250 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
7 module(s): EZCV250 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 600 mm
Height 200 mm
Net weight 1.32 kg
Functional unit 600 mm Prisma G floor-standing enclosure EasyPact EZC100 without fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC100 without fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm Prisma G floor-standing enclosure EasyPact EZC100 without fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC100 without fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm Prisma G floor-standing enclosure EasyPact EZC250 without fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC250 without fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm Prisma G floor-standing enclosure EasyPact EZC250 without fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC250 without fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm Prisma G floor-standing enclosure EasyPact EZC250 without fixed toggle vertical 3P 4 direct 7 150 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC250 without fixed toggle vertical 3P 4 direct 7 150 mm
600 mm Prisma G floor-standing enclosure EasyPact EZC250 without fixed toggle vertical 4P 3 direct 7 150 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZC250 without fixed toggle vertical 4P 3 direct 7 150 mm
600 mm Prisma G floor-standing enclosure EasyPact EZCV250 with fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZCV250 with fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm Prisma G floor-standing enclosure EasyPact EZCV250 with fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZCV250 with fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm Prisma G floor-standing enclosure EasyPact EZCV250 with fixed toggle vertical 3P 4 direct 7 150 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZCV250 with fixed toggle vertical 3P 4 direct 7 150 mm
600 mm Prisma G floor-standing enclosure EasyPact EZCV250 with fixed toggle vertical 4P 3 direct 7 150 mm
600 mm Prisma G wall-mounted enclosure EasyPact EZCV250 with fixed toggle vertical 4P 3 direct 7 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 15.200 cm
Package 1 Length 45.000 cm
Package 1 Weight 1.320 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 16
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 21.120 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 84.480 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product