This Application will be decommissioned as of January 7th 2025

03113 |
Schneider-Electric
 
03113 picture- web-product-data-sheet
03113
MOUNTING PLATE INF32 HZ/INF32-40 VERTIC ROT.HANDLE
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device FuPact: fixed INF32 - control: extended rotary handle - vertical installation
FuPact: fixed INF32 - control: extended rotary handle - horizontal installation
FuPact: fixed INF40 - control: extended rotary handle - vertical installation
Poles description 4 x 3P: fixed INF32 vertical installation
1 x 3P: fixed INF32 horizontal installation
1 x 4P: fixed INF32 horizontal installation
3 x 4P: fixed INF32 vertical installation
4 x 3P: fixed INF40 vertical installation
3 x 4P: fixed INF40 vertical installation
Number of vertical modules [50 mm] 3 module(s): INF32, direct in 600 mm Widefloor-standing enclosure
3 module(s): INF32, direct in 600 mm Widewall-mounted enclosure
3 module(s): INF40, direct in 600 mm Widefloor-standing enclosure
3 module(s): INF40, direct in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 150 mm
Net weight 0.9 kg
Functional unit 600 mm Prisma G floor-standing enclosure FuPact INF32 fixed extended rotary handle vertical 3P 4 direct 3 40 mm
600 mm Prisma G wall-mounted enclosure FuPact INF32 fixed extended rotary handle vertical 3P 4 direct 3 40 mm
600 mm Prisma G floor-standing enclosure FuPact INF32 fixed extended rotary handle horizontal 3P 1 direct 3 40 mm
600 mm Prisma G wall-mounted enclosure FuPact INF32 fixed extended rotary handle horizontal 3P 1 direct 3 40 mm
600 mm Prisma G floor-standing enclosure FuPact INF32 fixed extended rotary handle horizontal 4P 1 direct 3 40 mm
600 mm Prisma G wall-mounted enclosure FuPact INF32 fixed extended rotary handle horizontal 4P 1 direct 3 40 mm
600 mm Prisma G floor-standing enclosure FuPact INF32 fixed extended rotary handle vertical 4P 3 direct 3 40 mm
600 mm Prisma G wall-mounted enclosure FuPact INF32 fixed extended rotary handle vertical 4P 3 direct 3 40 mm
600 mm Prisma G floor-standing enclosure FuPact INF40 fixed extended rotary handle vertical 3P 4 direct 3 40 mm
600 mm Prisma G wall-mounted enclosure FuPact INF40 fixed extended rotary handle vertical 3P 4 direct 3 40 mm
600 mm Prisma G floor-standing enclosure FuPact INF40 fixed extended rotary handle vertical 4P 3 direct 3 40 mm
600 mm Prisma G wall-mounted enclosure FuPact INF40 fixed extended rotary handle vertical 4P 3 direct 3 40 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 14.600 cm
Package 1 Length 47.000 cm
Package 1 Weight 900.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 18.760 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 75.040 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product