This Application will be decommissioned as of January 7th 2025

03114 |
Schneider-Electric
 
03114 picture- web-product-data-sheet
03114
MOUNTING PLATE INF40-160 HZ/INF63-160 V.ROT.HANDLE
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device FuPact: fixed INF100...160 - control: extended rotary handle - horizontal installation
FuPact: fixed INF100...160 - control: extended rotary handle - vertical installation
FuPact: fixed INF40 - control: extended rotary handle - horizontal installation
FuPact: fixed INF63 - control: extended rotary handle - horizontal installation
FuPact: fixed INF63 - control: extended rotary handle - vertical installation
Poles description 1 x 3P: fixed INF100...160 horizontal installation
1 x 4P: fixed INF100...160 horizontal installation
2 x 3P: fixed INF100...160 vertical installation
2 x 4P: fixed INF100...160 vertical installation
1 x 3P: fixed INF40 horizontal installation
1 x 4P: fixed INF40 horizontal installation
1 x 3P: fixed INF63 horizontal installation
1 x 4P: fixed INF63 horizontal installation
3 x 3P: fixed INF63 vertical installation
2 x 4P: fixed INF63 vertical installation
Number of vertical modules [50 mm] 7 module(s): INF100...160, direct in 600 mm Widefloor-standing enclosure
7 module(s): INF100...160, direct in 600 mm Widewall-mounted enclosure
5 module(s): INF40, direct in 600 mm Widefloor-standing enclosure
5 module(s): INF40, direct in 600 mm Widewall-mounted enclosure
5 module(s): INF63, direct in 600 mm Widefloor-standing enclosure
5 module(s): INF63, direct in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 600 mm
Height 200 mm
Net weight 1.92 kg
Functional unit 600 mm Prisma G floor-standing enclosure FuPact INF100...160 fixed extended rotary handle vertical 3P 2 direct 7 50 mm
600 mm Prisma G wall-mounted enclosure FuPact INF100...160 fixed extended rotary handle vertical 3P 2 direct 7 50 mm
600 mm Prisma G floor-standing enclosure FuPact INF100...160 fixed extended rotary handle vertical 4P 2 direct 7 50 mm
600 mm Prisma G wall-mounted enclosure FuPact INF100...160 fixed extended rotary handle vertical 4P 2 direct 7 50 mm
600 mm Prisma G floor-standing enclosure FuPact INF100...160 fixed extended rotary handle horizontal 3P 1 direct 7 50 mm
600 mm Prisma G wall-mounted enclosure FuPact INF100...160 fixed extended rotary handle horizontal 3P 1 direct 7 50 mm
600 mm Prisma G floor-standing enclosure FuPact INF100...160 fixed extended rotary handle horizontal 4P 1 direct 7 50 mm
600 mm Prisma G wall-mounted enclosure FuPact INF100...160 fixed extended rotary handle horizontal 4P 1 direct 7 50 mm
600 mm Prisma G floor-standing enclosure FuPact INF40 fixed extended rotary handle horizontal 3P 1 direct 5 50 mm
600 mm Prisma G wall-mounted enclosure FuPact INF40 fixed extended rotary handle horizontal 3P 1 direct 5 50 mm
600 mm Prisma G floor-standing enclosure FuPact INF40 fixed extended rotary handle horizontal 4P 1 direct 5 50 mm
600 mm Prisma G wall-mounted enclosure FuPact INF40 fixed extended rotary handle horizontal 4P 1 direct 5 50 mm
600 mm Prisma G floor-standing enclosure FuPact INF63 fixed extended rotary handle horizontal 3P 1 direct 5 50 mm
600 mm Prisma G wall-mounted enclosure FuPact INF63 fixed extended rotary handle horizontal 3P 1 direct 5 50 mm
600 mm Prisma G floor-standing enclosure FuPact INF63 fixed extended rotary handle horizontal 4P 1 direct 5 50 mm
600 mm Prisma G wall-mounted enclosure FuPact INF63 fixed extended rotary handle horizontal 4P 1 direct 5 50 mm
600 mm Prisma G floor-standing enclosure FuPact INF63 fixed extended rotary handle vertical 3P 3 direct 5 50 mm
600 mm Prisma G wall-mounted enclosure FuPact INF63 fixed extended rotary handle vertical 3P 3 direct 5 50 mm
600 mm Prisma G floor-standing enclosure FuPact INF63 fixed extended rotary handle vertical 4P 2 direct 5 50 mm
600 mm Prisma G wall-mounted enclosure FuPact INF63 fixed extended rotary handle vertical 4P 2 direct 5 50 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 23.5 cm
Package 1 Length 47.0 cm
Package 1 Weight 1.418 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 14.784 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product