This Application will be decommissioned as of January 7th 2025

03120 |
Schneider-Electric
 
03120 picture- web-product-data-sheet
03120
MOUNTING PLATE ISFT100 VERTICAL
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device FuPact: fixed ISFT100 - control: fuse carriers handle - vertical installation
Poles description 5 x 3P: fixed ISFT100 vertical installation
Number of vertical modules [50 mm] 7 module(s): ISFT100, direct in 600 mm Widefloor-standing enclosure
7 module(s): ISFT100, direct in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 300 mm
Net weight 0.98 kg
Functional unit 600 mm Prisma G floor-standing enclosure FuPact ISFT100 fixed fuse carriers handle vertical 3P 5 direct 7 150 mm
600 mm Prisma G wall-mounted enclosure FuPact ISFT100 fixed fuse carriers handle vertical 3P 5 direct 7 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 10.200 cm
Package 1 Length 47.000 cm
Package 1 Weight 980.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 5.580 kg
Unit Type of Package 3 P12
Number of Units in Package 3 20
Package 3 Height 35.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 22.320 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product