This Application will be decommissioned as of January 7th 2025

03122 |
Schneider-Electric
 
03122 picture- web-product-data-sheet
03122
MOUNTING PLATE BUSBAR ISFT 100N/160 VERTICAL
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation
FuPact: fixed ISFT100N - control: fuse carriers handle - vertical installation
Poles description 4 x 3P: fixed ISFT160 vertical installation
6 x 3P: fixed ISFT100N vertical installation
Number of vertical modules [50 mm] 8 module(s): ISFT100N, rear connection on busbar in 600 mm Widefloor-standing enclosure
8 module(s): ISFT100N, rear connection on busbar in 600 mm Widewall-mounted enclosure
8 module(s): ISFT160, rear connection on busbar in 600 mm Widefloor-standing enclosure
8 module(s): ISFT160, rear connection on busbar in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Colour White (RAL 9001)
Width 600 mm
Height 250 mm
Net weight 4.26 kg
Functional unit 600 mm Prisma G floor-standing enclosure FuPact ISFT100N fixed fuse carriers handle vertical 3P 6 rear connection on busbar 8 100 mm
600 mm Prisma G wall-mounted enclosure FuPact ISFT100N fixed fuse carriers handle vertical 3P 6 rear connection on busbar 8 100 mm
600 mm Prisma G floor-standing enclosure FuPact ISFT160 fixed fuse carriers handle vertical 3P 4 rear connection on busbar 8 75 mm
600 mm Prisma G wall-mounted enclosure FuPact ISFT160 fixed fuse carriers handle vertical 3P 4 rear connection on busbar 8 75 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 10.5 cm
Package 1 Length 45.0 cm
Package 1 Weight 4.27 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 21.5 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 80.32 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product