This Application will be decommissioned as of January 7th 2025

03123 |
Schneider-Electric
 
03123 picture- web-product-data-sheet
03123
MOUNTING PLATE ISFT 160 FIXED VERTICAL W300
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma Pack 250 duct
Prisma Prisma G duct
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Pack enclosure - width 300 mm
Installed device FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation
Poles description 1 x 3P: fixed ISFT160 vertical installation
Number of vertical modules [50 mm] 6 module(s): ISFT160, direct in 300 mm Widefloor-standing duct
6 module(s): ISFT160, direct in 300 mm Widewall-mounted duct
9 module(s): ISFT160, direct in 300 mm WidePack enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 300 mm
Height 150 mm
Net weight 0.4 kg
Functional unit 300 mm Prisma G floor-standing duct FuPact ISFT160 fixed fuse carriers handle vertical 3P 1 direct 6 150 mm
300 mm Prisma G wall-mounted duct FuPact ISFT160 fixed fuse carriers handle vertical 3P 1 direct 6 150 mm
300 mm Prisma Pack 250 Pack enclosure FuPact ISFT160 fixed fuse carriers handle vertical 3P 1 direct 9 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 10.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 400.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 5.560 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 55.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 22.240 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product