This Application will be decommissioned as of January 7th 2025

03124 |
Schneider-Electric
 
03124 picture- web-product-data-sheet
03124
MOUNTING PLATE ISFT 250 FIXED HORIZONTAL
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma Pack 250 enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 600 mm
Installed device FuPact: fixed ISFT250 - control: fuse carriers handle - horizontal installation
Poles description 1 x 3P: fixed ISFT250 horizontal installation
Number of vertical modules [50 mm] 6 module(s): ISFT250, direct in 600 mm Widefloor-standing enclosure
6 module(s): ISFT250, direct in 600 mm Widewall-mounted enclosure
6 module(s): ISFT250, direct in 600 mm WidePack enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 100 mm
Net weight 1.46 kg
Functional unit 600 mm Prisma G floor-standing enclosure FuPact ISFT250 fixed fuse carriers handle horizontal 3P 1 direct 6 50 mm
600 mm Prisma G wall-mounted enclosure FuPact ISFT250 fixed fuse carriers handle horizontal 3P 1 direct 6 50 mm
600 mm Prisma Pack 250 Pack enclosure FuPact ISFT250 fixed fuse carriers handle horizontal 3P 1 direct 6 50 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 18.5 cm
Package 1 Length 47 cm
Package 1 Weight 1.47 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.1 kg
Unit Type of Package 3 P12
Number of Units in Package 3 20
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 32.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product