This Application will be decommissioned as of January 7th 2025

03125 |
Schneider-Electric
 
03125 picture- web-product-data-sheet
03125
MOUNTING PLATE ISFT 250 FIXED VERTICAL W300
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma Pack 250 duct
Prisma Prisma G duct
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Pack enclosure - width 300 mm
Installed device FuPact: fixed ISFT250 - control: fuse carriers handle - vertical installation
Poles description 1 x 3P: fixed ISFT250 vertical installation
Number of vertical modules [50 mm] 9 module(s): ISFT250, direct in 300 mm Widefloor-standing duct
9 module(s): ISFT250, direct in 300 mm Widewall-mounted duct
9 module(s): ISFT250, direct in 300 mm WidePack enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 300 mm
Height 200 mm
Net weight 1.02 kg
Functional unit 300 mm Prisma G floor-standing duct FuPact ISFT250 fixed fuse carriers handle vertical 3P 1 direct 9 150 mm
300 mm Prisma G wall-mounted duct FuPact ISFT250 fixed fuse carriers handle vertical 3P 1 direct 9 150 mm
300 mm Prisma Pack 250 Pack enclosure FuPact ISFT250 fixed fuse carriers handle vertical 3P 1 direct 9 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 19.2 cm
Package 1 Length 46.7 cm
Package 1 Weight 1.02 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product