Schneider-Electric
 
03152 picture- web-product-data-sheet
03152
MOUNTING PLATE FOR 2 3P-METERS W600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Installed device Power meters: kilowatt-hour meters - vertical installation
Poles description 2 x 4P: kilowatt-hour meters vertical installation
2 x 3P: kilowatt-hour meters vertical installation
Number of vertical modules [50 mm] 8 module(s): kilowatt-hour meters in 600 mm Widefloor-standing enclosure
8 module(s): kilowatt-hour meters in 600 mm Widewall-mounted enclosure
9 module(s): kilowatt-hour meters in 600 mm Widefloor-standing enclosure
9 module(s): kilowatt-hour meters in 600 mm Widewall-mounted enclosure
9 module(s): kilowatt-hour meters in 650 mm Widecubicle
9 module(s): kilowatt-hour meters in 555 mm WidePack enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 400 mm
Product weight 2.28 kg
Functional unit 600 mm Prisma G floor-standing enclosure power meters kilowatt-hour meters vertical 4P 2 8 50 mm
600 mm Prisma G wall-mounted enclosure power meters kilowatt-hour meters vertical 4P 2 8 50 mm
600 mm Prisma G floor-standing enclosure power meters kilowatt-hour meters vertical 4P 2 9 50 mm
600 mm Prisma G wall-mounted enclosure power meters kilowatt-hour meters vertical 4P 2 9 50 mm
650 mm 400 mm Prisma P cubicle power meters kilowatt-hour meters vertical 4P 2 9 50 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 42.000 cm
Package 1 Length 47.000 cm
Package 1 Weight 2.280 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 54.000 cm
Package 2 Length 82.000 cm
Package 2 Weight 23.920 kg
Unit Type of Package 3 P12
Number of Units in Package 3 100
Package 3 Height 98.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 239.200 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile