Schneider-Electric
 
03164 picture- web-product-data-sheet
03164
20 M4 CLIP-NUTS MOD.DEV.RAILS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Clip-nuts
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G rail
Prisma Prisma P cubicle
Complementary
Mounting mode By clips
Mounting support DIN rail
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
ISO thread M4
Quantity per set Set of 20
Net weight 0.14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 10.5 cm
Package 1 Length 15 cm
Package 1 Weight 140 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile