|
|
|
03165
20 M5 CLIP NUTS MOD.DEV.RAILS
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
Prisma P
|
Product or component type
|
Clip-nuts
|
Accessory / separate part category
|
Installation accessory
|
Range compatibility
|
Prisma Prisma G rail
Prisma Prisma P cubicle
|
Complementary
Mounting mode
|
By clips
|
Mounting support
|
DIN rail
|
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
|
ISO thread
|
M5
|
Quantity per set
|
Set of 20
|
Net weight
|
0.14 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|